1 L SS316 CTL 138.000

1 L SS316 CTL 138.000
60 Case Inch

60 Case , 1 in Diameter, L Class, 316 Stainless Steel20 Rockwell C Min.

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 1.0 in  Max: 138.0 in  Tolerance +/- 0.03125


  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 1.0000
[ToleranceValues] 0.9995/0.9990 in

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 316 Stainless Steel
Surface Finish 8 Ra microinch Max
Tolerance Class Class L
Hardness 20 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Length 3,505.200 mm / 138.000 in
Diameter 25 mm / 1.000 in
Weight 30.636 lb
Case Depth, Minimum 2.032 mm / 0.080 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?